Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-1-570
ACTUATOR COLLAR 2 OUTSIDE PROCESSES
SH-1-570
Tools
Add to comparison
Add to comparison
SH-1-570
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion collar
Product height in
0.875
Product height mm
22.212
Product length in
0.875
Product length mm
22.225
Product width in
0.875
Product width mm
22.212