ACTUATOR COLLAR
SH-1-570-100
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 0.870 |
| Product length mm | 22.098 |
| Product width in | 1.120 |
| Product width mm | 28.448 |