PISTON S
SH-1053-R
ToolsSH-1053-R Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 9.200 |
| Product height mm | 233.680 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product width in | 9.200 |
| Product width mm | 233.68 |