BEARING/ OUTSIDE PROCESS
SH-1081-D
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 1.820 |
| Product length mm | 46.228 |
| Product width in | 7.000 |
| Product width mm | 177.800 |