Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-1281-700
BEARING/ OUTSIDE PROCESSING
SH-1281-700
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SH-1281-700
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
9.870
Product height mm
250.698
Product length in
2.510
Product length mm
63.754
Product width in
9.870
Product width mm
250.698