Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-1281-D
PKG GLAND OUTSIDE PROCESS
SH-1281-D
Where to buy
Export PDF
Tools
Add to comparison
SH-1281-D
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder gland
Product height in
2.260
Product height mm
57.404
Product length in
8.000
Product length mm
203.200
Product width in
8.000
Product width mm
203.2