MTG PLT
SH-2-2
ToolsSH-2-2 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 4.125 |
| Product height mm | 104.775 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 3.000 |
| Product width mm | 76.200 |