MTG PLT
SH-25-2-137
ToolsSH-25-2-137 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 5.600 |
| Product height mm | 142.240 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 3.500 |
| Product width mm | 88.900 |