MTG PLT
SH-25-2-175
ToolsSH-25-2-175 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 5.620 |
| Product height mm | 142.748 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 0.625 |
| Product width mm | 15.875 |