MOUNTING PLATE
SH-25-2B-137
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 4.600 |
| Product height mm | 116.840 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 4.600 |
| Product width mm | 116.840 |