PISTON S 2 BORE 05PC
SH-253-U
ToolsSH-253-U Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product width in | 2.000 |
| Product width mm | 50.8 |