CUSHION COLLAR
SH-293
ToolsSH-293 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 1.300 |
| Product width mm | 33.02 |