PISTON S 3-1/4 BORE
SH-3-253-R-175
ToolsSH-3-253-R-175 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 3.240 |
| Product height mm | 82.296 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 3.240 |
| Product width mm | 82.296 |