TRUNNION S
SH-3-284
ToolsSH-3-284 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 5.750 |
| Product height mm | 146.050 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product width in | 10.400 |
| Product width mm | 264.16 |