COLLAR--CELL S
SH-3-293-200
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.120 |
| Product length mm | 28.448 |
| Product width in | 1.500 |
| Product width mm | 38.1 |