MTG PLT S
SH-32-L-4
ToolsSH-32-L-4 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 7.100 |
| Product height mm | 180.340 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 4.500 |
| Product width mm | 114.300 |