MTG PLT S
SH-4-2
ToolsSH-4-2 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 7.600 |
| Product height mm | 193.040 |
| Product length in | 0.850 |
| Product length mm | 21.590 |
| Product width in | 5.000 |
| Product width mm | 127.000 |