PISTON S 4 BORE
SH-453-UA
ToolsSH-453-UA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 3.200 |
| Product height mm | 81.280 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 3.200 |
| Product width mm | 81.28 |