BODY
SH-457-43184
ToolsSH-457-43184 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 11.750 |
| Product length mm | 298.450 |
| Product width in | 5.000 |
| Product width mm | 127 |