Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-482-40465
ROD
SH-482-40465
Where to buy
Export PDF
Tools
Add to comparison
SH-482-40465
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
2.000
Product height mm
50.800
Product length in
36.500
Product length mm
927.100
Product width in
2.000
Product width mm
50.8