TRUNNION
SH-484
ToolsSH-484 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product width in | 11.000 |
| Product width mm | 279.4 |