PISTON S 5 BORE
SH-553-R
ToolsSH-553-R Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 4.900 |
| Product height mm | 124.460 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 4.900 |
| Product width mm | 124.46 |