PISTON
SH-553-U-350
ToolsSH-553-U-350 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 5.000 |
| Product width mm | 127 |