Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Rod eye |
| Product height in | 5.750 |
| Product height mm | 146.050 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Thread type | Small male UN thread |