PISTON 6 BORE
SH-653-R-400
ToolsSH-653-R-400 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 5.400 |
| Product height mm | 137.160 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product width in | 5.400 |
| Product width mm | 137.16 |