PISTON 8 BORE
SH-853-R
ToolsSH-853-R Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 7.200 |
| Product height mm | 182.880 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 7.200 |
| Product width mm | 182.88 |