PISTON S 8 BORE
SH-853-U
ToolsSH-853-U Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 8.000 |
| Product width mm | 203.2 |