Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-881-550-C
BEARING S/OUTSIDE PROCESS
SH-881-550-C
Where to buy
Export PDF
Tools
Add to comparison
SH-881-550-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
7.560
Product height mm
192.024
Product length in
1.156
Product length mm
29.362
Product width in
7.560
Product width mm
192.024