Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-882-M-52482
PISTON ROD
SH-882-M-52482
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SH-882-M-52482
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
3.500
Product height mm
88.900
Product length in
29.500
Product length mm
749.300
Product width in
3.500
Product width mm
88.9