Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-92-B-15
RETAINER SLEEVE RANDALLNr 17428101
SH-92-B-15
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SH-92-B-15
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion sleeve
Product height in
0.740
Product height mm
18.796
Product length in
0.250
Product length mm
6.350
Product width in
0.740
Product width mm
18.796