Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-92-B-32
RETAINER SLEEVE SEE RANDALLNr 17432101
SH-92-B-32
Tools
Add to comparison
Add to comparison
SH-92-B-32
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion sleeve
Product height in
1.242
Product height mm
31.547
Product length in
0.360
Product length mm
9.144
Product width in
1.242
Product width mm
31.547