RETAINER SLEEVE
SH-92-B-40
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 0.360 |
| Product length mm | 9.144 |
| Product width in | 1.100 |
| Product width mm | 27.94 |