RETAINER SLEEVE
SH-92-R-15
ToolsSH-92-R-15 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 0.260 |
| Product length mm | 6.604 |
| Product width in | 1.180 |
| Product width mm | 29.972 |