RETAINER
SH-92-R-20
ToolsSH-92-R-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 1.617 |
| Product height mm | 41.072 |
| Product length in | 0.170 |
| Product length mm | 4.318 |
| Product width in | 1.617 |
| Product width mm | 41.072 |