RETR SLEEVE SEE TXTTX S
SH-92-R-25
ToolsSH-92-R-25 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 1.700 |
| Product width mm | 43.18 |