Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SH-92-R-32
RETAINR SLV SEE TEXT DC-10 RANDALLNr
SH-92-R-32
Where to buy
Export PDF
Tools
Add to comparison
SH-92-R-32
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion sleeve
Product height in
2.492
Product height mm
63.297
Product length in
0.047
Product length mm
1.194
Product width in
2.492
Product width mm
63.297