RETAINER SLEEVE SEE TXTT
SH-92-R-50
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 3.200 |
| Product height mm | 81.280 |
| Product length in | 0.360 |
| Product length mm | 9.144 |
| Product width in | 3.200 |
| Product width mm | 81.28 |