ADJ SCR S UCELL
SH-95-32-10
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion adjustment screw |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 1.090 |
| Product length mm | 27.686 |
| Product width in | 0.375 |
| Product width mm | 9.525 |