BALL CHK RET
SH-98-32
ToolsSH-98-32 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Product height in | 0.370 |
| Product height mm | 9.398 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product width in | 0.370 |
| Product width mm | 9.398 |