BALL CHK RET
SH-98-60
ToolsSH-98-60 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 0.870 |
| Product length mm | 22.098 |
| Product width in | 0.430 |
| Product width mm | 10.922 |