PISTON 05PC 1-1/2 BORE
SM-1-553-34771
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 1.490 |
| Product width mm | 37.846 |