ROD
SM-1-582-32242
ToolsSM-1-582-32242 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 0.421 |
| Product height mm | 10.693 |
| Product length in | 28.000 |
| Product length mm | 711.200 |
| Product width in | 0.421 |
| Product width mm | 10.693 |