TRUNNION S
SM-1-584-M
ToolsSM-1-584-M Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 3.600 |
| Product width mm | 91.44 |