ACTUATOR COLLAR
SM-270-A-BE
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product width in | 1.000 |
| Product width mm | 25.4 |