MOUNTING PLATE
SM-352-M-85013
ToolsSM-352-M-85013 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 3.250 |
| Product width mm | 82.55 |