Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SM-362
NOT ORDERABLE USE SM-362-S
SM-362
Where to buy
Export PDF
Tools
Add to comparison
SM-362
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod clevis
Product height in
3.630
Product height mm
92.202
Product length in
2.380
Product length mm
60.452
Product width in
1.760
Product width mm
44.704