TRUNNION S
SM-384-M
ToolsSM-384-M Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 5.700 |
| Product width mm | 144.78 |