ROD
SM-482-16990
ToolsSM-482-16990 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 37.000 |
| Product length mm | 939.800 |
| Product width in | 1.000 |
| Product width mm | 25.4 |