LOCKNUT UCELL
SM-75-3
ToolsSM-75-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Jamnut |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 0.281 |
| Product length mm | 7.137 |
| Product width in | 2.250 |
| Product width mm | 57.15 |