PIN
SM-76-1
ToolsSM-76-1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.094 |
| Product height mm | 2.388 |
| Product length in | 0.210 |
| Product length mm | 5.334 |
| Product width in | 0.094 |
| Product width mm | 2.388 |